SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB 1 Final Max Index Result Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ADC0_G0_G5 | 5010 0054h |
ADC1_G0_G5 | 5010 1054h |
ADC2_G0_G5 | 5010 2054h |
ADC3_G0_G5 | 5010 3054h |
ADC4_G0_G5 | 5010 4054h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | MAXI | ||||||
R | R | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAXI | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | RESERVED_1 | R | 0h | Reserved |
9:0 | MAXI | R | 0h | Post Processing Block 1 Oversampling Final Index of the Max. When either a count-match event occurs [PCOUNT = LIMIT] or PPB1 receives a sync. event, the value of PMAXI is loaded into this register. In the case of a count-match event, the max index loaded into this register includes the value from the most recent conversion. This result is available 1 SYSCLK cycle after the associated ADCPPB1RESULT is available [only in case of a count-match event]. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB1RESULT timing information]. |