SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB 3 Final Min Result Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ADC0_G0_G5 | 5010 0078h |
ADC1_G0_G5 | 5010 1078h |
ADC2_G0_G5 | 5010 2078h |
ADC3_G0_G5 | 5010 3078h |
ADC4_G0_G5 | 5010 4078h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SIGN | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SIGN | MIN | ||||||
R | R | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MIN | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MIN | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:17 | SIGN | R | 0h | Sign Extended Bits. These bits reflect the same value as bit 16. |
16:0 | MIN | R | 0h | Post Processing Block 3 Oversampling Final Min. When either a count-match event occurs [PCOUNT = LIMIT] or PPB3 receives a sync. event, the value of PMIN is loaded into this register. In the case of a count-match event, the max loaded into this register includes the value from the most recent conversion. This result is available 1 SYSCLK cycle after the associated ADCPPB3RESULT is available [only in case of a count-match event]. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB3RESULT timing information]. |