SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Peripheral ID Register
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SCHEME | RES1 | FUNC | |||||
R | R | R | |||||
1h | 0h | 1h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FUNC | |||||||
R | |||||||
1h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RTL | MAJOR | ||||||
R | R | ||||||
15h | 3h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM | MINOR | ||||||
R | R | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | SCHEME | R | 1h | PID Scheme: Used to distinguish between old ID scheme and current. Spare bit to encode future schemes EDMA uses 'new scheme' indicated with value of 0x1. |
29:28 | RES1 | R | 0h | RESERVE FIELD |
27:16 | FUNC | R | 1h | Function indicates a software compatible module family. |
15:11 | RTL | R | 15h | RTL Version |
10:8 | MAJOR | R | 3h | Major Revision |
7:6 | CUSTOM | R | 0h | Custom revision field: Not used on this version of EDMA. |
5:0 | MINOR | R | 0h | Minor Revision |