SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DMA Queue Number Register n Contains the Event queue number to be used for the corresponding DMA Channel.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0240h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES11 | E7 | RES12 | E6 | ||||
R | R/W | R | R/W | ||||
0h | 0h | 0h | 0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES13 | E5 | RES14 | E4 | ||||
R | R/W | R | R/W | ||||
0h | 0h | 0h | 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RES15 | E3 | RES16 | E2 | ||||
R | R/W | R | R/W | ||||
0h | 0h | 0h | 0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RES17 | E1 | RES18 | E0 | ||||
R | R/W | R | R/W | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RES11 | R | 0h | RESERVE FIELD |
30:28 | E7 | R/W | 0h | DMA Queue Number for event #7 |
27 | RES12 | R | 0h | RESERVE FIELD |
26:24 | E6 | R/W | 0h | DMA Queue Number for event #6 |
23 | RES13 | R | 0h | RESERVE FIELD |
22:20 | E5 | R/W | 0h | DMA Queue Number for event #5 |
19 | RES14 | R | 0h | RESERVE FIELD |
18:16 | E4 | R/W | 0h | DMA Queue Number for event #4 |
15 | RES15 | R | 0h | RESERVE FIELD |
14:12 | E3 | R/W | 0h | DMA Queue Number for event #3 |
11 | RES16 | R | 0h | RESERVE FIELD |
10:8 | E2 | R/W | 0h | DMA Queue Number for event #2 |
7 | RES17 | R | 0h | RESERVE FIELD |
6:4 | E1 | R/W | 0h | DMA Queue Number for event #1 |
3 | RES18 | R | 0h | RESERVE FIELD |
2:0 | E0 | R/W | 0h | DMA Queue Number for event #0 |