SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Missed Clear Register: CPU write of '1' to the EMCR.En bit causes the EMR.En bit to be cleared. CPU write of '0' has no effect.. All error bits must be cleared before additional error interrupts will be asserted by CC.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0308h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
E31 | E30 | E29 | E28 | E27 | E26 | E25 | E24 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
E23 | E22 | E21 | E20 | E19 | E18 | E17 | E16 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E15 | E14 | E13 | E12 | E11 | E10 | E9 | E8 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | E31 | W | 0h | Event Missed Clear #31 |
30 | E30 | W | 0h | Event Missed Clear #30 |
29 | E29 | W | 0h | Event Missed Clear #29 |
28 | E28 | W | 0h | Event Missed Clear #28 |
27 | E27 | W | 0h | Event Missed Clear #27 |
26 | E26 | W | 0h | Event Missed Clear #26 |
25 | E25 | W | 0h | Event Missed Clear #25 |
24 | E24 | W | 0h | Event Missed Clear #24 |
23 | E23 | W | 0h | Event Missed Clear #23 |
22 | E22 | W | 0h | Event Missed Clear #22 |
21 | E21 | W | 0h | Event Missed Clear #21 |
20 | E20 | W | 0h | Event Missed Clear #20 |
19 | E19 | W | 0h | Event Missed Clear #19 |
18 | E18 | W | 0h | Event Missed Clear #18 |
17 | E17 | W | 0h | Event Missed Clear #17 |
16 | E16 | W | 0h | Event Missed Clear #16 |
15 | E15 | W | 0h | Event Missed Clear #15 |
14 | E14 | W | 0h | Event Missed Clear #14 |
13 | E13 | W | 0h | Event Missed Clear #13 |
12 | E12 | W | 0h | Event Missed Clear #12 |
11 | E11 | W | 0h | Event Missed Clear #11 |
10 | E10 | W | 0h | Event Missed Clear #10 |
9 | E9 | W | 0h | Event Missed Clear #9 |
8 | E8 | W | 0h | Event Missed Clear #8 |
7 | E7 | W | 0h | Event Missed Clear #7 |
6 | E6 | W | 0h | Event Missed Clear #6 |
5 | E5 | W | 0h | Event Missed Clear #5 |
4 | E4 | W | 0h | Event Missed Clear #4 |
3 | E3 | W | 0h | Event Missed Clear #3 |
2 | E2 | W | 0h | Event Missed Clear #2 |
1 | E1 | W | 0h | Event Missed Clear #1 |
0 | E0 | W | 0h | Event Missed Clear #0 |