SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DMA Region Access enable for bit N in Region M: En = 0 : Accesses via Region M address space to Bit N in any DMA Channel Register are not allowed. Reads will return 'b0 on Bit N and writes will not modify the state of bit N. Enabled interrupt bits for bit N do not contribute to the generation of the TPCC region M interrupt. En = 1 : Accesses via Region M address space to Bit N in any DMA Channel Register are allowed. Reads will return the value from Bit N and writes will modify the state of bit N. Enabled interrupt bits for bit N do contribute to the generation of the TPCC region M interrupt.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0340h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
E31 | E30 | E29 | E28 | E27 | E26 | E25 | E24 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
E23 | E22 | E21 | E20 | E19 | E18 | E17 | E16 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E15 | E14 | E13 | E12 | E11 | E10 | E9 | E8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | E31 | R/W | 0h | DMA Region Access enable for Region M bit #31 |
30 | E30 | R/W | 0h | DMA Region Access enable for Region M bit #30 |
29 | E29 | R/W | 0h | DMA Region Access enable for Region M bit #29 |
28 | E28 | R/W | 0h | DMA Region Access enable for Region M bit #28 |
27 | E27 | R/W | 0h | DMA Region Access enable for Region M bit #27 |
26 | E26 | R/W | 0h | DMA Region Access enable for Region M bit #26 |
25 | E25 | R/W | 0h | DMA Region Access enable for Region M bit #25 |
24 | E24 | R/W | 0h | DMA Region Access enable for Region M bit #24 |
23 | E23 | R/W | 0h | DMA Region Access enable for Region M bit #23 |
22 | E22 | R/W | 0h | DMA Region Access enable for Region M bit #22 |
21 | E21 | R/W | 0h | DMA Region Access enable for Region M bit #21 |
20 | E20 | R/W | 0h | DMA Region Access enable for Region M bit #20 |
19 | E19 | R/W | 0h | DMA Region Access enable for Region M bit #19 |
18 | E18 | R/W | 0h | DMA Region Access enable for Region M bit #18 |
17 | E17 | R/W | 0h | DMA Region Access enable for Region M bit #17 |
16 | E16 | R/W | 0h | DMA Region Access enable for Region M bit #16 |
15 | E15 | R/W | 0h | DMA Region Access enable for Region M bit #15 |
14 | E14 | R/W | 0h | DMA Region Access enable for Region M bit #14 |
13 | E13 | R/W | 0h | DMA Region Access enable for Region M bit #13 |
12 | E12 | R/W | 0h | DMA Region Access enable for Region M bit #12 |
11 | E11 | R/W | 0h | DMA Region Access enable for Region M bit #11 |
10 | E10 | R/W | 0h | DMA Region Access enable for Region M bit #10 |
9 | E9 | R/W | 0h | DMA Region Access enable for Region M bit #9 |
8 | E8 | R/W | 0h | DMA Region Access enable for Region M bit #8 |
7 | E7 | R/W | 0h | DMA Region Access enable for Region M bit #7 |
6 | E6 | R/W | 0h | DMA Region Access enable for Region M bit #6 |
5 | E5 | R/W | 0h | DMA Region Access enable for Region M bit #5 |
4 | E4 | R/W | 0h | DMA Region Access enable for Region M bit #4 |
3 | E3 | R/W | 0h | DMA Region Access enable for Region M bit #3 |
2 | E2 | R/W | 0h | DMA Region Access enable for Region M bit #2 |
1 | E1 | R/W | 0h | DMA Region Access enable for Region M bit #1 |
0 | E0 | R/W | 0h | DMA Region Access enable for Region M bit #0 |