SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DMA Region Access enable for bit N in Region M: En = 0 : Accesses via Region M address space to Bit N in any DMA Channel Register are not allowed. Reads will return 'b0 on Bit N and writes will not modify the state of bit N. Enabled interrupt bits for bit N do not contribute to the generation of the TPCC region M interrupt. En = 1 : Accesses via Region M address space to Bit N in any DMA Channel Register are allowed. Reads will return the value from Bit N and writes will modify the state of bit N. Enabled interrupt bits for bit N do contribute to the generation of the TPCC region M interrupt. En = 0 : Accesses via Region M address space to Bit N in any DMA Channel Register are not allowed. Reads will return 'b0 on Bit N and writes will not modify the state of bit N. Enabled interrupt bits for bit N do not contribute to the generation of the TPCC region M interrupt. En = 1 : Accesses via Region M address space to Bit N in any DMA Channel Register are allowed. Reads will return the value from Bit N and writes will modify the state of bit N. Enabled interrupt bits for bit N do contribute to the generation of the TPCC region M interrupt.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0344h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | E63 | R/W | 0h | DMA Region Access enable for Region M bit #63 |
30 | E62 | R/W | 0h | DMA Region Access enable for Region M bit #62 |
29 | E61 | R/W | 0h | DMA Region Access enable for Region M bit #61 |
28 | E60 | R/W | 0h | DMA Region Access enable for Region M bit #60 |
27 | E59 | R/W | 0h | DMA Region Access enable for Region M bit #59 |
26 | E58 | R/W | 0h | DMA Region Access enable for Region M bit #58 |
25 | E57 | R/W | 0h | DMA Region Access enable for Region M bit #57 |
24 | E56 | R/W | 0h | DMA Region Access enable for Region M bit #56 |
23 | E55 | R/W | 0h | DMA Region Access enable for Region M bit #55 |
22 | E54 | R/W | 0h | DMA Region Access enable for Region M bit #54 |
21 | E53 | R/W | 0h | DMA Region Access enable for Region M bit #53 |
20 | E52 | R/W | 0h | DMA Region Access enable for Region M bit #52 |
19 | E51 | R/W | 0h | DMA Region Access enable for Region M bit #51 |
18 | E50 | R/W | 0h | DMA Region Access enable for Region M bit #50 |
17 | E49 | R/W | 0h | DMA Region Access enable for Region M bit #49 |
16 | E48 | R/W | 0h | DMA Region Access enable for Region M bit #48 |
15 | E47 | R/W | 0h | DMA Region Access enable for Region M bit #47 |
14 | E46 | R/W | 0h | DMA Region Access enable for Region M bit #46 |
13 | E45 | R/W | 0h | DMA Region Access enable for Region M bit #45 |
12 | E44 | R/W | 0h | DMA Region Access enable for Region M bit #44 |
11 | E43 | R/W | 0h | DMA Region Access enable for Region M bit #43 |
10 | E42 | R/W | 0h | DMA Region Access enable for Region M bit #42 |
9 | E41 | R/W | 0h | DMA Region Access enable for Region M bit #41 |
8 | E40 | R/W | 0h | DMA Region Access enable for Region M bit #40 |
7 | E39 | R/W | 0h | DMA Region Access enable for Region M bit #39 |
6 | E38 | R/W | 0h | DMA Region Access enable for Region M bit #38 |
5 | E37 | R/W | 0h | DMA Region Access enable for Region M bit #37 |
4 | E36 | R/W | 0h | DMA Region Access enable for Region M bit #36 |
3 | E35 | R/W | 0h | DMA Region Access enable for Region M bit #35 |
2 | E34 | R/W | 0h | DMA Region Access enable for Region M bit #34 |
1 | E33 | R/W | 0h | DMA Region Access enable for Region M bit #33 |
0 | E32 | R/W | 0h | DMA Region Access enable for Region M bit #32 |