SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Queue Entry Diagram for Queue n - Entry 13
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 0434h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES52 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES52 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RES52 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ETYPE | ENUM | ||||||
R | R | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RES52 | R | 0h | RESERVE FIELD |
7:6 | ETYPE | R | 0h | Event Type: Specifies the specific Event Type for the given entry in the Event Queue. |
5:0 | ENUM | R | 0h | Event Number: Specifies the specific Event Number for the given entry in the Event Queue. For DMA Channel events [ER/ESR/CER] ENUM will range between 0 and NUM_DMACH [up to 63]. For QDMA Channel events [QER] ENUM will range between 0 and NUM_QDMACH [up to 7]. |