SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Int Enable Set Register (High Part): CPU write of '1' to the IESRH.In bit causes the IESRH.In bit to be set. CPU write of '0' has no effect..
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 1064h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
I63 | I62 | I61 | I60 | I59 | I58 | I57 | I56 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
I55 | I54 | I53 | I52 | I51 | I50 | I49 | I48 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
I47 | I46 | I45 | I44 | I43 | I42 | I41 | I40 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I39 | I38 | I37 | I36 | I35 | I34 | I33 | I32 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | I63 | W | 0h | Interrupt associated with TCC #63 |
30 | I62 | W | 0h | Interrupt associated with TCC #62 |
29 | I61 | W | 0h | Interrupt associated with TCC #61 |
28 | I60 | W | 0h | Interrupt associated with TCC #60 |
27 | I59 | W | 0h | Interrupt associated with TCC #59 |
26 | I58 | W | 0h | Interrupt associated with TCC #58 |
25 | I57 | W | 0h | Interrupt associated with TCC #57 |
24 | I56 | W | 0h | Interrupt associated with TCC #56 |
23 | I55 | W | 0h | Interrupt associated with TCC #55 |
22 | I54 | W | 0h | Interrupt associated with TCC #54 |
21 | I53 | W | 0h | Interrupt associated with TCC #53 |
20 | I52 | W | 0h | Interrupt associated with TCC #52 |
19 | I51 | W | 0h | Interrupt associated with TCC #51 |
18 | I50 | W | 0h | Interrupt associated with TCC #50 |
17 | I49 | W | 0h | Interrupt associated with TCC #49 |
16 | I48 | W | 0h | Interrupt associated with TCC #48 |
15 | I47 | W | 0h | Interrupt associated with TCC #47 |
14 | I46 | W | 0h | Interrupt associated with TCC #46 |
13 | I45 | W | 0h | Interrupt associated with TCC #45 |
12 | I44 | W | 0h | Interrupt associated with TCC #44 |
11 | I43 | W | 0h | Interrupt associated with TCC #43 |
10 | I42 | W | 0h | Interrupt associated with TCC #42 |
9 | I41 | W | 0h | Interrupt associated with TCC #41 |
8 | I40 | W | 0h | Interrupt associated with TCC #40 |
7 | I39 | W | 0h | Interrupt associated with TCC #39 |
6 | I38 | W | 0h | Interrupt associated with TCC #38 |
5 | I37 | W | 0h | Interrupt associated with TCC #37 |
4 | I36 | W | 0h | Interrupt associated with TCC #36 |
3 | I35 | W | 0h | Interrupt associated with TCC #35 |
2 | I34 | W | 0h | Interrupt associated with TCC #34 |
1 | I33 | W | 0h | Interrupt associated with TCC #33 |
0 | I32 | W | 0h | Interrupt associated with TCC #32 |