SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QDMA Event Enable Register: Enabled/disabled QDMA address comparator for QDMA Channel N. QEER.En is not directly writeable. QDMA channels can be enabled via writes to QEESR and can be disabled via writes to QEECR register. QEER.En = 1 The corresponding QDMA channel comparator is enabled and Events will be recognized and latched in QER.En. QEER.En = 0 The corresponding QDMA channel comparator is disabled. Events will not be recognized/latched in QER.En.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 1084h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES71 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES71 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RES71 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RES71 | R | 0h | RESERVE FIELD |
7 | E7 | R | 0h | Event #7 |
6 | E6 | R | 0h | Event #6 |
5 | E5 | R | 0h | Event #5 |
4 | E4 | R | 0h | Event #4 |
3 | E3 | R | 0h | Event #3 |
2 | E2 | R | 0h | Event #2 |
1 | E1 | R | 0h | Event #1 |
0 | E0 | R | 0h | Event #0 |