SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QDMA Secondary Event Clear Register: The secondary event clear register is used to clear the status of the QSER and QER register (note that this is slightly different than the SER operation which does not clear the ER.En register). CPU write of '1' to the QSECR.En bit clears the QSER.En and QER.En register fields. CPU write of '0' has no effect..
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 1094h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES75 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES75 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RES75 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E7 | E6 | E5 | E4 | E3 | E2 | E1 | E0 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RES75 | R | 0h | RESERVE FIELD |
7 | E7 | W | 0h | Event #7 |
6 | E6 | W | 0h | Event #6 |
5 | E5 | W | 0h | Event #5 |
4 | E4 | W | 0h | Event #4 |
3 | E3 | W | 0h | Event #3 |
2 | E2 | W | 0h | Event #2 |
1 | E1 | W | 0h | Event #1 |
0 | E0 | W | 0h | Event #0 |