SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Register (High Part): If ERH.En bit is set and the EERH.En bit is also set then the corresponding DMA channel is prioritized vs. other pending DMA events for submission to the TC. ERH.En bit is set when the input event #n transitions from inactive (low) to active (high) regardless of the state of EERH.En bit. ER.En bit is cleared when the corresponding event is prioritized and serviced. If the ERH.En bit is already set and a new inactive to active transition is detected on the input event #n input AND the corresponding bit in the EERH register is set then the corresponding bit in the Event Missed Register is set. Event N can be cleared via sw by writing a '1' to the ECRH pseudo-register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 2004h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
R | R | R | R | R | R | R | R |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | E63 | R | 0h | Event #63 |
30 | E62 | R | 0h | Event #62 |
29 | E61 | R | 0h | Event #61 |
28 | E60 | R | 0h | Event #60 |
27 | E59 | R | 0h | Event #59 |
26 | E58 | R | 0h | Event #58 |
25 | E57 | R | 0h | Event #57 |
24 | E56 | R | 0h | Event #56 |
23 | E55 | R | 0h | Event #55 |
22 | E54 | R | 0h | Event #54 |
21 | E53 | R | 0h | Event #53 |
20 | E52 | R | 0h | Event #52 |
19 | E51 | R | 0h | Event #51 |
18 | E50 | R | 0h | Event #50 |
17 | E49 | R | 0h | Event #49 |
16 | E48 | R | 0h | Event #48 |
15 | E47 | R | 0h | Event #47 |
14 | E46 | R | 0h | Event #46 |
13 | E45 | R | 0h | Event #45 |
12 | E44 | R | 0h | Event #44 |
11 | E43 | R | 0h | Event #43 |
10 | E42 | R | 0h | Event #42 |
9 | E41 | R | 0h | Event #41 |
8 | E40 | R | 0h | Event #40 |
7 | E39 | R | 0h | Event #39 |
6 | E38 | R | 0h | Event #38 |
5 | E37 | R | 0h | Event #37 |
4 | E36 | R | 0h | Event #36 |
3 | E35 | R | 0h | Event #35 |
2 | E34 | R | 0h | Event #34 |
1 | E33 | R | 0h | Event #33 |
0 | E32 | R | 0h | Event #32 |