SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Enable Set Register (High Part): CPU write of '1' to the EESRH.En bit causes the EERH.En bit to be set. CPU write of '0' has no effect..
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 2034h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
E63 | E62 | E61 | E60 | E59 | E58 | E57 | E56 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
E55 | E54 | E53 | E52 | E51 | E50 | E49 | E48 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
E47 | E46 | E45 | E44 | E43 | E42 | E41 | E40 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
E39 | E38 | E37 | E36 | E35 | E34 | E33 | E32 |
W | W | W | W | W | W | W | W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | E63 | W | 0h | Event #63 |
30 | E62 | W | 0h | Event #62 |
29 | E61 | W | 0h | Event #61 |
28 | E60 | W | 0h | Event #60 |
27 | E59 | W | 0h | Event #59 |
26 | E58 | W | 0h | Event #58 |
25 | E57 | W | 0h | Event #57 |
24 | E56 | W | 0h | Event #56 |
23 | E55 | W | 0h | Event #55 |
22 | E54 | W | 0h | Event #54 |
21 | E53 | W | 0h | Event #53 |
20 | E52 | W | 0h | Event #52 |
19 | E51 | W | 0h | Event #51 |
18 | E50 | W | 0h | Event #50 |
17 | E49 | W | 0h | Event #49 |
16 | E48 | W | 0h | Event #48 |
15 | E47 | W | 0h | Event #47 |
14 | E46 | W | 0h | Event #46 |
13 | E45 | W | 0h | Event #45 |
12 | E44 | W | 0h | Event #44 |
11 | E43 | W | 0h | Event #43 |
10 | E42 | W | 0h | Event #42 |
9 | E41 | W | 0h | Event #41 |
8 | E40 | W | 0h | Event #40 |
7 | E39 | W | 0h | Event #39 |
6 | E38 | W | 0h | Event #38 |
5 | E37 | W | 0h | Event #37 |
4 | E36 | W | 0h | Event #36 |
3 | E35 | W | 0h | Event #35 |
2 | E34 | W | 0h | Event #34 |
1 | E33 | W | 0h | Event #33 |
0 | E32 | W | 0h | Event #32 |