SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Register description is not available
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A0 4010h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
DBIDX | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DBIDX | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SBIDX | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SBIDX | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | DBIDX | R/W | 0h | Destination 2nd Dimension Index: DBIDX is a 16-bit signed value [2's complement] used for destination address modification in between each array in the 2nd dimension. It is a signed value between -32768 and 32767. It provides a byte address offset from the beginning of the destination array to the beginning of the next destination array within the current frame. It applies to both A-Sync and AB-Sync transfers. |
15:0 | SBIDX | R/W | 0h | Source 2nd Dimension Index: SBIDX is a 16-bit signed value [2's complement] used for source address modification in between each array in the 2nd dimension. It is a signed value between -32768 and 32767. It provides a byte address offset from the beginning of the source array to the beginning of the next source array. It applies to both A-sync and AB-sync transfers. |