SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Src Actv Set Dst Addr B-Reference.
Return to Summary Table
Instance Name | Physical Address |
---|---|
EDMA0 | 52A6 0260h |
EDMA1 | 52A4 0260h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
DADDRBREF | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DADDRBREF | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DADDRBREF | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DADDRBREF | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | DADDRBREF | R | 0h | Dst address reference is not applicable for Src Active Register Set. Reads return 0x0. |