SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive frame watchdog counter reference.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 0024h |
FSI_RX1 | 5029 1024h |
FSI_RX2 | 502B 0024h |
FSI_RX3 | 502B 1024h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
FRAME_WD_REF | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FRAME_WD_REF | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FRAME_WD_REF | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FRAME_WD_REF | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | FRAME_WD_REF | R/W | 0h | Frame Watchdog Counter Reference Value This is the 32-bit reference value for the frame watchdog timeout counter. The counter will count up starting from 0 at a valid start-of-frame pattern and continue counting until this value is reached. |