SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive lock control register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 003Ch |
FSI_RX1 | 5029 103Ch |
FSI_RX2 | 502B 003Ch |
FSI_RX3 | 502B 103Ch |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
KEY | |||||||
W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_1 | LOCK | ||||||
R | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | KEY | W | 0h | Write Key. In order to write to this register, 0xA5 must be written to this field at the same time. Otherwise, writes are ignored. The key is cleared immediately after Writing, so it must be written again for every change to this register. |
7:1 | RESERVED_1 | R | 0h | Reserved |
0 | LOCK | R/W | 0h | Control Register Lock Enable bit This bit locks the contents of all the receive control registers that support a lock protection. Once locked, further writes will not take effect until SYSRS unlocks the register. Once set, further writes even to this bit will be ignored. 0h[R/W] = Receive control registers can be modified and are not locked. 1h[R/W] = Receive control registers are locked and cannot be modified until this bit is cleared by SYSRS. Any further writes to this bit are ignored. Note: The KEY field must contatin 0xA5 for any write to this bit to take effect. |