SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive ECC data register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 0040h |
FSI_RX1 | 5029 1040h |
FSI_RX2 | 502B 0040h |
FSI_RX3 | 502B 1040h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
DATA_HIGH | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DATA_HIGH | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DATA_LOW | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA_LOW | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | DATA_HIGH | R/W | 0h | Upper 16 bits of ECC Data Writing to this bitfield will cause the ECC logic to compute the ECC[SEC-DED] the entire 32-bit register and update TX_ECC_VAL register with the results. Software should write to these 16 bits of the register in a 32-bit write when needing to compute ECC for 32-bits for the full TX_ECC_DATA register. |
15:0 | DATA_LOW | R/W | 0h | Lower 16 bits of ECC Data Writing to this bitfield will cause the ECC logic to compute the ECC[SEC-DED] for these 16 bits and update the TX_ECC_VAL register with the results. Software should write to these register bits as a 16-bit write when needing to compute ECC for 16-bits. |