SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Receive ping tag compare register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_RX0 | 5029 0052h |
FSI_RX1 | 5029 1052h |
FSI_RX2 | 502B 0052h |
FSI_RX3 | 502B 1052h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_1 | BROADCAST_EN | CMP_EN | |||||
R | R/W | R/W | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TAG_MASK | TAG_REF | ||||||
R/W | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | RESERVED_1 | R | 0h | Reserved |
9 | BROADCAST_EN | R/W | 0h | Broadcast Enable bit This will enable the reception of a ping frame broadcast. When this bit is set, bit 3 of the received tag will be treated as a broadcast notification. If bit 3 of the received tag is set to 1, a ping tag match event will be triggered regardless of the. A match caused by the comparison of TAG_MASK and TAG_REF will still be considered a match and the ping tag match event will be triggered as normal This bit only takes effect only if CMP_EN is set to 1. 0h[R/W] Broadcast frame match disabled. 1h[R/W] Broadcast frame match enabled. |
8 | CMP_EN | R/W | 0h | Ping Tag Compare Enable bit Set this bit to enable the comparison of an incoming ping tag and the value stored in the ping tag reference. A match caused by the comparison of TAG_MASK, TAG_REF, and the incoming ping tag will trigger a ping frame tag match event. 0h[R/W] Ping tag comparison is disabled. 1h[R/W] Ping tag comparison is enabled. |
7:4 | TAG_MASK | R/W | 0h | Ping Tag Mask Any bit position in this register set to 0 will be used in the comparison of the incoming ping frame tag and the value stored in TAG_REF. A bit position set to 1 will be ignored in the tag comparison. This mask value is used only for ping frames. |
3:0 | TAG_REF | R/W | 0h | Ping Tag Reference The reference tag to check against when comparing the TAG_MASK and the incoming ping tag. This reference value is used only for ping frames. |