SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmit interrupt event control register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
FSI_TX0 | 5028 0020h |
FSI_TX1 | 5028 1020h |
FSI_TX2 | 502A 0020h |
FSI_TX3 | 502A 1020h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_2 | INT2_EN_PING_TO | INT2_EN_BUF_OVERRUN | INT2_EN_BUF_UNDERRUN | INT2_EN_FRAME_DONE | |||
R | R/W | R/W | R/W | R/W | |||
0h | 0h | 0h | 0h | 0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_1 | INT1_EN_PING_TO | INT1_EN_BUF_OVERRUN | INT1_EN_BUF_UNDERRUN | INT1_EN_FRAME_DONE | |||
R | R/W | R/W | R/W | R/W | |||
0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED_2 | R | 0h | Reserved |
11 | INT2_EN_PING_TO | R/W | 0h | Enable PING Timer Interrupt to INT2 This bit allows the event to generate an interrupt on the INT2 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT2. 1h[R/W] = The ping timer event will trigger an interrupt on TX_INT2. |
10 | INT2_EN_BUF_OVERRUN | R/W | 0h | Enable Buffer Overrun Interrupt to INT2 This bit allows the event to generate an interrupt on the INT2 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT2. 1h[R/W] = A Buffer Overrun condition will trigger an interrupt on TX_INT2. |
9 | INT2_EN_BUF_UNDERRUN | R/W | 0h | Enable Buffer Underrun Interrupt to INT2 This bit allows the event to generate an interrupt on the INT2 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT2. 1h[R/W] = A Buffer Underrun condition will trigger an interrupt on TX_INT2. |
8 | INT2_EN_FRAME_DONE | R/W | 0h | Enable Frame Done interrupt to INT2 This bit allows the event to generate an interrupt on the INT2 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT2. 1h[R/W] = A Frame Done event will trigger an interrupt on TX_INT2. |
7:4 | RESERVED_1 | R | 0h | Reserved |
3 | INT1_EN_PING_TO | R/W | 0h | Enable Ping Timer Interrupt to INT1 This bit allows the event to generate an interrupt on the INT1 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT1. 1h[R/W] = The ping timer event will trigger an interrupt on TX_INT1. |
2 | INT1_EN_BUF_OVERRUN | R/W | 0h | Enable Buffer Overrun Interrupt to INT1 This bit allows the event to generate an interrupt on the INT1 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT1. 1h[R/W] = A Buffer Overrun condition will trigger an interrupt on TX_INT1. |
1 | INT1_EN_BUF_UNDERRUN | R/W | 0h | Enable Buffer Underrun Interrupt to INT1 This bit allows the event to generate an interrupt on the INT1 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT1. 1h[R/W] = A Buffer Underrun condition will trigger an interrupt on TX_INT1. |
0 | INT1_EN_FRAME_DONE | R/W | 0h | Enable Frame Done interrupt to INT1 This bit allows the event to generate an interrupt on the INT1 line. 0h[R/W] = This event will not trigger an interrupt on TX_INT1. 1h[R/W] = A Frame Done event will trigger an interrupt on TX_INT1. |