SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_IOMUX | 5310 0238h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | RESERVED | ||||||
R | NONE | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | SC1 | PUPDSEL | PI | ||||
NONE | R/W | R/W | R/W | ||||
0h | 1h | 1h | 0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OE_OVERRIDE | OE_OVERRIDE_CTRL | IE_OVERRIDE | IE_OVERRIDE_CTRL | RESERVED | |||
R/W | R/W | R/W | R/W | NONE | |||
0h | 0h | 1h | 1h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | R | 0h | Reserved |
30:11 | RESERVED | NONE | 0h | Reserved |
10 | SC1 | R/W | 1h | IO Slew Rate Control : 0 : higher slew rate. 1:Lower slew rate. |
9 | PUPDSEL | R/W | 1h | Internal Pull Resistor Direction Control bit 0:Pull-down Resistor 1:Pull-up Resistor |
8 | PI | R/W | 0h | Pull Inhibit/Pull Disable 0 -- Enable 1- Disable |
7 | OE_OVERRIDE | R/W | 0h | Active Low Output Override |
6 | OE_OVERRIDE_CTRL | R/W | 0h | Output Override Control bit (Active Low) This bit provides a software override for the default OE_N/GZ hardware control. 0:Enable pad input override 1:Disable pad input override |
5 | IE_OVERRIDE | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) |
4 | IE_OVERRIDE_CTRL | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) Control : Write 1 to select Active low Input Override value to control IOs IE_N/RXACTIVE_N instead of the control from hardware |
3:0 | RESERVED | NONE | 0h | Reserved |