SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Information about the IP module's hardware configuration, i.e. typically the module's HDL generics (if any).
Actual field format and encoding is up to the module's designer to decide.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MMCSD0 | 4830 0004h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RETMODE | MEM_SIZE | MERGE_MEM | MADMA_EN | |||
R | R | R | R | R | |||
0h | 0h | 2h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:7 | RESERVED | R | 0h | |
6 | RETMODE | R | 0h | Retention Mode generic parameter This bit field indicates whether the retention mode is supported using the pin PIRFFRET. 1 Retention mode enabled 0 Retention mode disabled |
5:2 | MEM_SIZE | R | 2h | Memory size for FIFO buffer: 8 Memory of 4096 bytes, max block length is 2048 bytes 4 Memory of 2048 bytes, max block length is 2048 bytes 2 Memory of 1024 bytes, max block length is 1024 bytes 1 Memory of 512 bytes, max block length is 512 bytes |
1 | MERGE_MEM | R | 0h | Memory merged for FIFO buffer: This register defines the configuration of FIFO buffer architecture. If the bit is set STA and DFT shall support clock multiplexing and balancing. 1 A single memory is used with multiplexed addresses, data and clocks. 0 2 memories instantiated, one per data transfer direction. |
0 | MADMA_EN | R | 0h | Master DMA enabled generic parameter: This register defines the configuration of the controller to know if it supports the master DMA management called ADMA. 1 Controller supports ADMA 0 No Master DMA (ADMA) management supported |