SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Command Response[31:0] Register
This 32-bit register holds bits positions [31:0] of command response type R1/R1b/R2/R3/R4/R5/R5b/R6.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MMCSD0 | 4830 0210h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RSP1 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RSP1 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RSP0 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSP0 | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RSP1 | R | 0h | Command Response [31:16] |
15:0 | RSP0 | R | 0h | Command Response [15:0] |