SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Preset Value for Initialization and Default Speed modes.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MMCSD0 | 4830 0260h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
DSDS_SEL | RESERVED1 | DSCLKGEN_SEL | DSSDCLK_SEL | ||||
R | R | R | R | ||||
0h | 0h | 0h | 0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DSSDCLK_SEL | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INITDS_SEL | RESERVED | INITCLKGEN_SEL | INITSDCLK_SEL | ||||
R | R | R | R | ||||
0h | 0h | 0h | 0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INITSDCLK_SEL | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | DSDS_SEL | R | 0h | Driver Strength Select Value - Default Speed mode Driver Strength is supported by 1.8V signaling bus speed modes. This field is meaningless for 3.3V signaling. 3 Driver Type D is Selected. 2 Driver Type C is Selected. 1 Driver Type A is Selected. 0 Driver Type B is Selected. |
29:27 | RESERVED1 | R | 0h | |
26 | DSCLKGEN_SEL | R | 0h | Clock Generator Select Value - Default Speed mode This bit is effective when Host Controller supports programmable clock generator. 1 Programmable Clock Generator. 0 Host Controller Ver2.00 Compatible Clock Generator. |
25:16 | DSSDCLK_SEL | R | 0h | SDCLK Frequency Select Value - Default Speed mode 10-bit preset value to set SDCLK Frequency Select in the Clock Control Register is described by a host system. |
15:14 | INITDS_SEL | R | 0h | Driver Strength Select Value - Initialization mode Driver Strength is supported by 1.8V signaling bus speed modes. This field is meaningless for 3.3V signaling. 3 Driver Type D is Selected 2 Driver Type C is Selected 1 Driver Type A is Selected 0 Driver Type B is Selected |
13:11 | RESERVED | R | 0h | |
10 | INITCLKGEN_SEL | R | 0h | Clock Generator Select Value - Initialization mode This bit is effective when Host Controller supports programmable clock generator. 1 Programmable Clock Generator. 0 Host Controller Ver2.00 Compatible Clock Generator. |
9:0 | INITSDCLK_SEL | R | 0h | SDCLK Frequency Select Value - Initialization mode 10-bit preset value to set SDCLK Frequency Select in the Clock Control Register is described by a host system. |