SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The FIQ Priority Mask Register allows all FIQs of a particular priority to be enabled or disabled.
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 50F0 002Ch |
R5SS1 | 50F0 002Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES24 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES24 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MSK | |||||||
R/W | |||||||
FFFFh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MSK | |||||||
R/W | |||||||
FFFFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RES24 | R | 0h | RESERVE FIELD |
15:0 | MSK | R/W | FFFFh | Each bit corresponds to the given priority. 1 - FIQs of this priority are enabled. 0 - FIQs of this priority are disabled. |