SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Group M Interrupt Enabled Status/Clear Register (M is 0 to 7) Address formula = 50F00000h + Offset + M x 20h
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 50F0 0404h |
R5SS1 | 50F0 0404h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
MASK | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MASK | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MASK | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | MASK | R/W | 0h | This is the masked status of the events in Group M. Each bit corresponds to event Q where Q = Mx32+Bit Read 0 Inactive or Disabled Read 1 Active/Pending and Enabled Write 0 No effect Write 1 Clear Interrupt Raw Status |