SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Group M Interrupt Type Map Register (M is 0 to 7) Address formula = 50F00000h + Offset + M x 20h
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 50F0 041Ch |
R5SS1 | 50F0 041Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
VAL | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
VAL | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VAL | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VAL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | VAL | R/W | 0h | This field is used to indicate whether the source of an interrupt is a level [default] or a pulse for event group M. This is informational so that an ISR may query this register and know whether it has to clear a pulse event or a level event. The value has no effect on how the VIM hardware functions. The input interrupts are agnostic as to whether they are pulse or level. Each bit corresponds to event Q where Q = Mx32+Bit 0 Level [default] 1 Pulse |