SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Q Priority Register (where Q is 0 to 255) Address formula = 50F00000h + Offset + Q x 4h
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 50F0 1000h |
R5SS1 | 50F0 1000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RES19 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RES19 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RES19 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RES19 | PRI | ||||||
R | R/W | ||||||
0h | Fh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RES19 | R | 0h | RESERVE FIELD |
3:0 | PRI | R/W | Fh | This is the priority for interrupt Q. If two interrupts have the same priority, then whichever interrupt has the lower number Q wins arbitration 0 Highest Priority 15 Lowest Priority [Default] |