SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
RGMII2 Status Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5280 0034h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FULLDUPLEX | SPEED | LINK | ||||
NONE | R | R | R | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RESERVED | NONE | 0h | Reserved |
3 | FULLDUPLEX | R | 0h | Rgmii2 Full-duplex 0 - Half-duplex 1 - Full-duplex |
2:1 | SPEED | R | 0h | Rgmii2 Speed 00 - 10Mbps 01 - 100Mbps 10 - 1000Mbps 11 - reserved |
0 | LINK | R | 0h | Rgmii2 Link Indicator 0 - Link is down 1 - Link is up |