SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPSW Transmit Priority Type
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 0018h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | P8_PTYPE_ESC | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
P7_PTYPE_ESC | P6_PTYPE_ESC | P5_PTYPE_ESC | P4_PTYPE_ESC | P3_PTYPE_ESC | P2_PTYPE_ESC | P1_PTYPE_ESC | P0_PTYPE_ESC |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ESC_PRI_LD_VAL | ||||||
NONE | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:17 | RESERVED | NONE | 0h | Reserved |
16 | P8_PTYPE_ESC | R/W | 0h | Port 8 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
15 | P7_PTYPE_ESC | R/W | 0h | Port 7 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
14 | P6_PTYPE_ESC | R/W | 0h | Port 6 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
13 | P5_PTYPE_ESC | R/W | 0h | Port 5 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
12 | P4_PTYPE_ESC | R/W | 0h | Port 4 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
11 | P3_PTYPE_ESC | R/W | 0h | Port 3 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
10 | P2_PTYPE_ESC | R/W | 0h | Port 2 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
9 | P1_PTYPE_ESC | R/W | 0h | Port 1 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
8 | P0_PTYPE_ESC | R/W | 0h | Port 0 Priority Type Escalate - 0 - Priority Type Fixed. 1 - Priority Type Escalate |
7:5 | RESERVED | NONE | 0h | Reserved |
4:0 | ESC_PRI_LD_VAL | R/W | 0h | Escalate Priority Load Value - When a port is in escalate priority, this is the number of higher priority packets sent before the next lower priority is allowed to send a packet. Escalate priority allows lower priority packets to be sent at a fixed rate relative to the next higher priority. The min value of esc_pri_ld_val = 2. |