SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPSW PFC Global Tx Buffer Threshold Set Low
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 0038h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PRI3 | |||||||
R/W | |||||||
FFh | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PRI2 | |||||||
R/W | |||||||
FFh | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRI1 | |||||||
R/W | |||||||
FFh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRI0 | |||||||
R/W | |||||||
FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | PRI3 | R/W | FFh | Priority Based Flow Control Global Buffer Usage Threshold for Priority 3 |
23:16 | PRI2 | R/W | FFh | Priority Based Flow Control Global Buffer Usage Threshold for Priority 2 |
15:8 | PRI1 | R/W | FFh | Priority Based Flow Control Global Buffer Usage Threshold for Priority 1 |
7:0 | PRI0 | R/W | FFh | Priority Based Flow Control Global Buffer Usage Threshold for Priority 0 |