SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 RX Pkt Pri to Header Pri Map
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 1020h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | PRI7 | RESERVED | PRI6 | ||||
NONE | R/W | NONE | R/W | ||||
0h | 7h | 0h | 6h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | PRI5 | RESERVED | PRI4 | ||||
NONE | R/W | NONE | R/W | ||||
0h | 5h | 0h | 4h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PRI3 | RESERVED | PRI2 | ||||
NONE | R/W | NONE | R/W | ||||
0h | 3h | 0h | 2h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRI1 | RESERVED | PRI0 | ||||
NONE | R/W | NONE | R/W | ||||
0h | 1h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | NONE | 0h | Reserved |
30:28 | PRI7 | R/W | 7h | Priority 7 - A packet priority of 0x7 is mapped (changed) to this header packet priority. |
27 | RESERVED | NONE | 0h | Reserved |
26:24 | PRI6 | R/W | 6h | Priority 6 - A packet priority of 0x6 is mapped (changed) to this header packet priority. |
23 | RESERVED | NONE | 0h | Reserved |
22:20 | PRI5 | R/W | 5h | Priority 5 - A packet priority of 0x5 is mapped (changed) to this header packet priority. |
19 | RESERVED | NONE | 0h | Reserved |
18:16 | PRI4 | R/W | 4h | Priority 4 - A packet priority of 0x4 is mapped (changed) to this header packet priority. |
15 | RESERVED | NONE | 0h | Reserved |
14:12 | PRI3 | R/W | 3h | Priority 3 - A packet priority of 0x3 is mapped (changed) to this header packet priority. |
11 | RESERVED | NONE | 0h | Reserved |
10:8 | PRI2 | R/W | 2h | Priority 2 - A packet priority of 0x2 is mapped (changed) to this header packet priority. |
7 | RESERVED | NONE | 0h | Reserved |
6:4 | PRI1 | R/W | 1h | Priority 1 - A packet priority of 0x1 is mapped (changed) to this header packet priority. |
3 | RESERVED | NONE | 0h | Reserved |
2:0 | PRI0 | R/W | 0h | Priority 0 - A packet priority of 0x0 is mapped (changed) to this header packet priority. |