SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 Tx PFC Destination Threshold Clr Low
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 1188h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | PRI3 | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | PRI2 | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PRI1 | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PRI0 | ||||||
NONE | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:29 | RESERVED | NONE | 0h | Reserved |
28:24 | PRI3 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 3 |
23:21 | RESERVED | NONE | 0h | Reserved |
20:16 | PRI2 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 2 |
15:13 | RESERVED | NONE | 0h | Reserved |
12:8 | PRI1 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 1 |
7:5 | RESERVED | NONE | 0h | Reserved |
4:0 | PRI0 | R/W | 0h | Port Priority Based Flow Control Threshold Clear Value for Priority 0 |