SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 Host Blocks Priority
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 1320h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PRI7 | PRI6 | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PRI5 | PRI4 | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRI3 | PRI2 | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRI1 | PRI0 | ||||||
R/W | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:28 | PRI7 | R/W | 0h | Priority 7 Host Blocks |
27:24 | PRI6 | R/W | 0h | Priority 6 Host Blocks |
23:20 | PRI5 | R/W | 0h | Priority 5 Host Blocks |
19:16 | PRI4 | R/W | 0h | Priority 4 Host Blocks |
15:12 | PRI3 | R/W | 0h | Priority 3 Host Blocks |
11:8 | PRI2 | R/W | 0h | Priority 2 Host Blocks |
7:4 | PRI1 | R/W | 0h | Priority 1 Host Blocks |
3:0 | PRI0 | R/W | 0h | Priority 0 Host Blocks |