SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N EEE status
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 2038h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TX_FIFO_EMPTY | RX_FIFO_EMPTY | TX_FIFO_HOLD | TX_WAKE | TX_LPI | RX_LPI | WAIT_IDLE2LPI |
NONE | R | R | R | R | R | R | R |
0h | 1h | 1h | 0h | 0h | 0h | 1h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:7 | RESERVED | NONE | 0h | Reserved |
6 | TX_FIFO_EMPTY | R | 1h | Transmit FIFO (switch egress) is empty - contains no packets |
5 | RX_FIFO_EMPTY | R | 1h | Receive FIFO (switch ingress) is empty - contains no packets |
4 | TX_FIFO_HOLD | R | 0h | Transmit FIFO hold - asserted in the LPI state and during the LPI2WAKE count time |
3 | TX_WAKE | R | 0h | Transmit wakeup - asserted in the transmit LPI2WAKE count time |
2 | TX_LPI | R | 0h | Transmit LPI state - asserted when the port 0 transmit is in the LPI state |
1 | RX_LPI | R | 1h | Receive LPI state - asserted when the port 0 receive is in the LPI state |
0 | WAIT_IDLE2LPI | R | 0h | CPPI port 0 wait idle to LPI - asserted when port 0 is counting the IDLE2LPI time |