SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Rx Priority P Committed Information Rate Value
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 2140h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | PRI_CIR | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PRI_CIR | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRI_CIR | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRI_CIR | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:28 | RESERVED | NONE | 0h | Reserved |
27:0 | PRI_CIR | R/W | 0h | Priority N committed information rate |