SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Tx Egress InterVLAN Operation Pointer
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5282 23ACh + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | POINTER | ||||||
NONE | R/W | ||||||
0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:2 | RESERVED | NONE | 0h | Reserved |
1:0 | POINTER | R/W | 0h | InterVLAN location pointer - This field points to the InterVLAN location that will be read/written by accesses to Enet_Pn_InterVLANx_A/B/C (the InterVLAN locations are accessed by a maibox). Valid pointer locations are 1 to x (where x is the number of locations - pointer location zero is unused). For example, if configured with 2 intervlan routes then only the values of 1 and 2 are valid. |