SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Stamp Load High Value Register
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 D044h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TS_LOAD_VAL | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TS_LOAD_VAL | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TS_LOAD_VAL | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_LOAD_VAL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | TS_LOAD_VAL | R/W | 0h | Time Stamp Load high Value - Writing the ts_load_en bit causes the value contained in this register (and the ts_load[63:0]) to be written into the time stamp. The time stamp value is read by initiating a time stamp push event, not by reading this register. When reading this register, the value read is not the time stamp, but is the value that was last written to this register. This value is unused in 32-bit mode. |