SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Stamp Configuration Read
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 D0D0h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EVNT_FIFO_DEPTH | |||||||
R | |||||||
20h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NUM_GENF | |||||||
R | |||||||
2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RESERVED | NONE | 0h | Reserved |
15:8 | EVNT_FIFO_DEPTH | R | 20h | This is the configured value for the depth of the event FIFO. This parameter is passed in at module generation. |
7:0 | NUM_GENF | R | 2h | This is the configured value for the number of GENF outputs. This parameter is passed in at module generation. |