SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Stamp ESTF Generate Function Control
Return to Summary Table
Offset = Base + (l * 20h); where l = 0 to 1d
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 D208h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PPM_DIR | POLARITY_INV | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:2 | RESERVED | NONE | 0h | Reserved |
1 | PPM_DIR | R/W | 0h | Generate function N PPM direction - 0 - A single RCLK is added to the generate function counter at the PPM rate which has the effect of decreasing the generate function frequency by the PPM amount. 1 - A single RCLK is subtracted from the generate function counter at the PPM rate which has the effect of increasing the generate function frequency by the PPM amount. |
0 | POLARITY_INV | R/W | 0h | Generate function N Polarity - 0 - The output TS_ESTFn signal asserts low. 1 - The output TS_ESTFn signal asserts high. |