SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Module and Version Register identifies the module identifier and revision of the ALE_3g512e module.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CPSW0 | 5283 E000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
MODULE_ID | |||||||
R | |||||||
29h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MODULE_ID | |||||||
R | |||||||
29h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RTL_VERSION | MAJOR_REVISION | ||||||
R | R | ||||||
2h | 1h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM_REVISION | MINOR_REVISION | ||||||
R | R | ||||||
0h | 5h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | MODULE_ID | R | 29h | ALE_3g512e module ID. |
15:11 | RTL_VERSION | R | 2h | RTL Version. |
10:8 | MAJOR_REVISION | R | 1h | Major Revision. |
7:6 | CUSTOM_REVISION | R | 0h | Custom Revision. |
5:0 | MINOR_REVISION | R | 5h | Minor Revision. |