SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt status. This register doubles as a status register for the error location processes.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ELM0 | 527F 0018h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_0 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_0 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_0 | PAGE_VALID | ||||||
R | R/W1TC | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOC_VALID_7 | LOC_VALID_6 | LOC_VALID_5 | LOC_VALID_4 | LOC_VALID_3 | LOC_VALID_2 | LOC_VALID_1 | LOC_VALID_0 |
R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:9 | RESERVED_0 | R | 0h | Reserved |
8 | PAGE_VALID | R/W1TC | 0h | Error location status for a full page, based on the mask definition Read 0x0: error locations invalid for all polynomials enabled in the ECC_INTERRUPT_MASK register Read 0x1: all error locations valid Write 0x0: no effect Write 0x1: clear interrupt |
7 | LOC_VALID_7 | R/W1TC | 0h | Error location status for syndrome polynomial 7 Read 0x0: no syndrome processed or process in progress Read 0x1: error location process completed Write 0x0: no effect Write 0x1: clear interrupt |
6 | LOC_VALID_6 | R/W1TC | 0h | Error location status for syndrome polynomial 6 |
5 | LOC_VALID_5 | R/W1TC | 0h | Error location status for syndrome polynomial 5 |
4 | LOC_VALID_4 | R/W1TC | 0h | Error location status for syndrome polynomial 4 |
3 | LOC_VALID_3 | R/W1TC | 0h | Error location status for syndrome polynomial 3 |
2 | LOC_VALID_2 | R/W1TC | 0h | Error location status for syndrome polynomial 2 |
1 | LOC_VALID_1 | R/W1TC | 0h | Error location status for syndrome polynomial 1 |
0 | LOC_VALID_0 | R/W1TC | 0h | Error location status for syndrome polynomial 0 |