SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Page definition.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ELM0 | 527F 0080h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_0 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_0 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_0 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SECTOR_7 | SECTOR_6 | SECTOR_5 | SECTOR_4 | SECTOR_3 | SECTOR_2 | SECTOR_1 | SECTOR_0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:8 | RESERVED_0 | R | 0h | Reserved |
7 | SECTOR_7 | R/W | 0h | Set to 1 if syndrome polynomial 7 is part of the page in page mode Must be 0 in continuous mode |
6 | SECTOR_6 | R/W | 0h | Set to 1 if syndrome polynomial 6 is part of the page in page mode Must be 0 in continuous mode |
5 | SECTOR_5 | R/W | 0h | Set to 1 if syndrome polynomial 5 is part of the page in page mode Must be 0 in continuous mode |
4 | SECTOR_4 | R/W | 0h | Set to 1 if syndrome polynomial 4 is part of the page in page mode Must be 0 in continuous mode |
3 | SECTOR_3 | R/W | 0h | Set to 1 if syndrome polynomial 3 is part of the page in page mode Must be 0 in continuous mode |
2 | SECTOR_2 | R/W | 0h | Set to 1 if syndrome polynomial 2 is part of the page in page mode Must be 0 in continuous mode |
1 | SECTOR_1 | R/W | 0h | Set to 1 if syndrome polynomial 1 is part of the page in page mode Must be 0 in continuous mode |
0 | SECTOR_0 | R/W | 0h | Set to 1 if syndrome polynomial 0 is part of the page in page mode Must be 0 in continuous mode |