SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Peripheral Control Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
GPIO0 | 5200 0004h |
GPIO1 | 5200 1004h |
GPIO2 | 5200 2004h |
GPIO3 | 5200 3004h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SOFT | FREE | |||||
NONE | R | R | |||||
0h | 0h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:2 | RESERVED | NONE | 0h | Reserved |
1 | SOFT | R | 0h | Used in conjunction with FREE bit to determine the emulation suspend mode. |
0 | FREE | R | 1h | For GPIO, the FREE bit is fixed at 1, which means GPIO runs free in emulation suspend. |