SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Direction Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
GPIO0 | 5200 0038h |
GPIO1 | 5200 1038h |
GPIO2 | 5200 2038h |
GPIO3 | 5200 3038h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
DIR3 | |||||||
R/W | |||||||
FFFFh | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DIR3 | |||||||
R/W | |||||||
FFFFh | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DIR2 | |||||||
R/W | |||||||
FFFFh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIR2 | |||||||
R/W | |||||||
FFFFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | DIR3 | R/W | FFFFh | Direction of GPIO bank 3 bits, 0 = output, 1 = input. |
15:0 | DIR2 | R/W | FFFFh | Direction of GPIO bank 2 bits, 0 = output, 1 = input. |