SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Clear Rising Edge Detection Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
GPIO0 | 5200 0078h |
GPIO1 | 5200 1078h |
GPIO2 | 5200 2078h |
GPIO3 | 5200 3078h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
CLRRIS5 | |||||||
R/W1TC | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
CLRRIS5 | |||||||
R/W1TC | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CLRRIS4 | |||||||
R/W1TC | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLRRIS4 | |||||||
R/W1TC | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | CLRRIS5 | R/W1TC | 0h | Writing 1 clears rising edge detection for GPIO bank 5 bits. |
15:0 | CLRRIS4 | R/W1TC | 0h | Writing 1 clears rising edge detection for GPIO bank 4 bits. |