SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The RAM memory words provide memory mapped random access data storage.
Return to Summary Table
Offset = Base + (j * 4h); where j = 0 to 8191d
Instance Name | Physical Address |
---|---|
ICSSM0 | 4801 0000h + formula |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
BYTE3 | |||||||
R/W | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
BYTE2 | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
BYTE1 | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BYTE0 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | BYTE3 | R/W | 0h | This is the MS byte |
23:16 | BYTE2 | R/W | 0h | This is the UM byte |
15:8 | BYTE1 | R/W | 0h | This is the LM byte |
7:0 | BYTE0 | R/W | 0h | This is the LS byte |