SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Register
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4802 607Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PRU0_FD_EN_6 | PRU0_FD_ONE_MAX_6 | PRU0_FD_ONE_MAX_LIMIT_6 | PRU0_FD_ONE_MIN_6 | ||||
R/W | R/W1C | R/W | R/W1C | ||||
0h | 0h | 0h | 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRU0_FD_ONE_MIN_LIMIT_6 | PRU0_FD_WINDOW_SIZE_6 | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRU0_SD_SAMPLE_SIZE6 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:24 | RESERVED | NONE | 0h | Reserved |
23 | PRU0_FD_EN_6 | R/W | 0h | |
22 | PRU0_FD_ONE_MAX_6 | R/W1C | 0h | |
21:17 | PRU0_FD_ONE_MAX_LIMIT_6 | R/W | 0h | |
16 | PRU0_FD_ONE_MIN_6 | R/W1C | 0h | |
15:11 | PRU0_FD_ONE_MIN_LIMIT_6 | R/W | 0h | |
10:8 | PRU0_FD_WINDOW_SIZE_6 | R/W | 0h | |
7:0 | PRU0_SD_SAMPLE_SIZE6 | R/W | 0h |