SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ED Register
Return to Summary Table
Instance Name | Physical Address |
---|---|
ICSSM0 | 4802 6108h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PRU1_ED_TX_FIFO_SWAP_BITS0 | PRU1_ED_SW_CLK_OUT0 | PRU1_ED_CLK_OUT_OVR_EN0 | PRU1_ED_RX_SNOOP0 | PRU1_ED_RX_FRAME_SIZE0 | |||
R/W | R/W | R/W | R | R/W | |||
0h | 0h | 0h | 0h | 0h | |||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
PRU1_ED_RX_FRAME_SIZE0 | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PRU1_ED_TX_FRAME_SIZE0 | PRU1_ED_TX_WDLY0 | ||||||
R/W | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRU1_ED_TX_WDLY0 | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PRU1_ED_TX_FIFO_SWAP_BITS0 | R/W | 0h | |
30 | PRU1_ED_SW_CLK_OUT0 | R/W | 0h | |
29 | PRU1_ED_CLK_OUT_OVR_EN0 | R/W | 0h | |
28 | PRU1_ED_RX_SNOOP0 | R | 0h | |
27:16 | PRU1_ED_RX_FRAME_SIZE0 | R/W | 0h | |
15:11 | PRU1_ED_TX_FRAME_SIZE0 | R/W | 0h | |
10:0 | PRU1_ED_TX_WDLY0 | R/W | 0h |