SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
High-Res Calibration Interrupt Force Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ECAP0 | 5024 0054h |
ECAP1 | 5024 1054h |
ECAP2 | 5024 2054h |
ECAP3 | 5024 3054h |
ECAP4 | 5024 4054h |
ECAP5 | 5024 5054h |
ECAP6 | 5024 6054h |
ECAP7 | 5024 7054h |
ECAP8 | 5024 8054h |
ECAP9 | 5024 9054h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED_2 | |||||||
R | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED_2 | |||||||
R | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED_2 | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED_2 | CALPRDCHKSTS | CALIBDONE | RESERVED_1 | ||||
R | R/W1TS | R/W1TS | R | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:3 | RESERVED_2 | R | 0h | Reserved |
2 | CALPRDCHKSTS | R/W1TS | 0h | Force CALPRDCHKSTS flag: 0 No effect 1 Sets the CALPRDCHKSTS flag. |
1 | CALIBDONE | R/W1TS | 0h | Force CALIBDONE flag: 0 No effect 1 Sets the CALIBDONE flag. |
0 | RESERVED_1 | R | 0h | Reserved |